Trail Edition
February 15, 2007
 
2
     
 
 
   
Hot Topics
Pioneer in Environmental Protection: Delta's Green Building
A green building refers to the building that is "ecological, energy-saving, waste-reducing and healthy for life". Many advanced countries have built green buildings and Delta is no exception...
 
 
   
 
  2007 Delta TAB Meeting Held in Tongli Lakeview Hotel, China    
  Visit Delta Electronics booth at Hannover Messe 2007
 
 
 
     
 
         
 
Product News
Launch of VFD-VE Series: Field-Orient Control (FOC) AC Motor Drive
 
Delta recently launched the new FOC AC motor drive – VFD-VE series. The 230V type includes 12 models with power ranging from 0.75 to 37kW (1 ~ 50HP) and the 460V type includes 15 models with power ranging. ....
 
 
 
 
     
 
  If you want to receive/stop receiving Delta Automation e-News, please enter your e-mail address in the above column and click on  
 
     
 
 
 
     
 
  Human Machine Interface (HMI) -- Launch of DOP-A80THTD1
  Delta CTA Timer/Counter/Tachometer Application 1
  Delta CTA Timer/Counter/Tachometer Application 2
       
   
 
31-1 Xingbang Road, Guishan Industrial Zone. Taoyuan County 33370, Taiwan, R.O.C.    TEL: 886-3-362-6301 FAX: 886-3-362-7267
 
   
 

Terms and Conditions of E-paper