Trail Edition
January 15, 2007
 
1
     
 
 
   
Hot Topics
Visit Delta Electronics booth in Hannover Messe 2007
Delta will be present at the Hannover Messe2007, the world's leading trade show for Automation Technology, which takes place from April 16 to April 20 in Hannover, Germany...
 
 
   
 
  Delta's Electromechanical Product Exhibitions Successfully Held in Taiwan    
  Delta's Industrial Automation Products Splendid in Ancient Capital Anyang
 
 
 
     
 
         
 
Product News
Launch of New PLC MPU ¡V DVP28SV
 
Equivalent to EH, DVP28SV is equipped with strong operation capability and a program capacity of up to 16K steps. Its built-in 4-axis 200KHz high-speed pulse ....
 
 
 
 
     
 
  If you want to receive/stop receiving Delta Automation e-News, please enter your e-mail address in the above column and click on  
 
     
 
 
 
     
 
  Launch of ASD-PU-01B ¡V Small Digital Operation Keypad
  Delta CTA Application
       
   
 
31-1 Xingbang Road, Guishan Industrial Zone. Taoyuan County 33370, Taiwan, R.O.C.    TEL: 886-3-362-6301 FAX: 886-3-362-7267
Programmable Logic Controller
31-1 Xingbang Road, Guishan Industrial Zone. Taoyuan County 33370, Taiwan, R.O.C.    TEL: 886-3-362-6301 FAX: 886-3-362-7267
Human Machine Interface
31-1 Xingbang Road, Guishan Industrial Zone. Taoyuan County 33370, Taiwan, R.O.C.    TEL: 886-3-362-6301 FAX: 886-3-362-7267
Rotary Optical Encoder
31-1 Xingbang Road, Guishan Industrial Zone. Taoyuan County 33370, Taiwan, R.O.C.    TEL: 886-3-362-6301 FAX: 886-3-362-7267
Terminal Panel
31-1 Xingbang Road, Guishan Industrial Zone. Taoyuan County 33370, Taiwan, R.O.C.    TEL: 886-3-362-6301 FAX: 886-3-362-7267
Timer/ Counter/ Tachometer
31-1 Xingbang Road, Guishan Industrial Zone. Taoyuan County 33370, Taiwan, R.O.C.    TEL: 886-3-362-6301 FAX: 886-3-362-7267
Communication Module
31-1 Xingbang Road, Guishan Industrial Zone. Taoyuan County 33370, Taiwan, R.O.C.    TEL: 886-3-362-6301 FAX: 886-3-362-7267
Temperature Controller
31-1 Xingbang Road, Guishan Industrial Zone. Taoyuan County 33370, Taiwan, R.O.C.    TEL: 886-3-362-6301 FAX: 886-3-362-7267
AC Motor Drive
31-1 Xingbang Road, Guishan Industrial Zone. Taoyuan County 33370, Taiwan, R.O.C.    TEL: 886-3-362-6301 FAX: 886-3-362-7267
AC Servo Drive
31-1 Xingbang Road, Guishan Industrial Zone. Taoyuan County 33370, Taiwan, R.O.C.    TEL: 886-3-362-6301 FAX: 886-3-362-7267