Vision For 2009

Delta IABU Product Manager: Mr. Wade Ho
New Focus ¡V DPA series Pressure Sensor
As Delta Industrial Automation Business Unit (IABU) keeps focusing on Drive, Motion, and Control with new products launched every year, the Controller Section is of no exception. Mr. Wade Ho, the product manager of Controller Section, gave a thorough introduction about the new DPA series...
 
 
   
 
   
Hot Topics
New Product Preview: Delta DVP-ES2 Series PLC Launched to Rock the Market!
The new-generation Delta ' s DVP-E series PLC main processing unit, DVP-ES2, will be officially launched in 2009. The new DVP-ES 2 ha s been greatly enhanced in terms of its functions, specification and appearance design. Apart from the experiences and resources accumulated from the previous DVP-ES series main processing unit...
 
   

Calculate and See How Delta's AC Motor Drives Save You Money!
The environment protection issue has becoming significant over the past few years. If in our daily life we can adjust the running speed of the motor drive when it is in full speed or stops depending on our demand on air-conditioning and water supply, we can extend the life of the machine, reduce noises as well as the electricity consumption ...
 
 
   
 
  Recap: "Delta Technical Seminar: Electronic Cam of ASDA-A2 series AC Servo"  

 
 
 
     
 
  If you want to receive/stop receiving Delta Automation e-News, please enter your e-mail address in the above column and click on  
 
     
 
 
 
     
 
 
  Delta Electronics' Founder - Mr. Bruce Cheng honored as Ambassador of 2009 International Year of Astronomy
   
  Delta India Corporate Office and R&D Center Ground Breaking
 
  Delta Greentech Holds the 1st "Delta Cup" Innovative Industrial Automation Application Contest!
 
  Recap: Delta America attended "ATX West 2009"
 
  Recap: Delta Russian distributor STOIK attends "PTA-Siberia 2009"
 
  Recap: Delta Turkish Distributor F.A.S.T attended "WIN ¡V OTOTMASYON' 09 Exhibition"
 
  Recap: Delta Poland Distributor Apator Control attends "AUTOMATICON 2009"
 
     
 
         
 
Product Application
Application of Delta's Professional Motion Control PLC DVP20PM00D in Wave Generator
 

In simulating the generation of waves by using De lta's pro fessional motion control PLC, DVP20PM00D, we mainly adopt the E-CAM function. Due to the shape of waves is similar to trochoidal wave, we can use the cycloid curve in PMSoft (software for DVP-PM series PLC) ...

 


 
  Application of Delta's DVP01PU-S Position Control PLC Module
       
     
   
 
Terms and Conditions of E-paper