Vision For 2009
The Best Fighters Aiming at Middle-Level PLC Market! --Delta IABU PLC Design Engineering Dept. Product Manager: Mr. Nathan Chai
In recent years, constant innovation and progression have become the crucial factors for an enterprise to survive. To Delta IABU (Industrial Automation Business Unit), this idea is not only a concept but also the spirit...
 
 
   
 
   
Hot Topics
Delta DVP-EC3 Series PLC: The Solution for Simple Sequential Control
Delta Electronics launched the new DVP-EC3 series in 2009 for customers requiring simple sequential processing. DVP-EC3 series PLC is the most economical solution for sequential control and communication monitoring and can operate independently, allowing the user to achieve stand-alone monitor, e.g. monitoring phototransistor coupler, proximity switch, optical sensor, indicator and illumination switch ...
 
 
   
 
  Tip of Delta HMI (1) : Screen Data Convert  

 
 
 
     
 
  If you want to receive/stop receiving Delta Automation e-News, please enter your e-mail address in the above column and click on  
 
     
 
 
 
     

 
 
  Delta European Distributor: Innomotion The Smart Choice ˇV Delta IABU
   
  Do Not Miss Delta Distributor T.E.M.'s Booth at "IA Malaysia 2009"!
 
  2 More Days! Delta Thai Distributor TN Metal Attends "ProPak Asia 2009"
 
  While the Ambassador of Astronomy met the International Astronomy Master
 
  Spring Never Leaves Green Enterprise - PLC&FA Magazine Interview: Simon Chang
 
  "Graphic Monitoring Practice" Published Delta Devotes to Taiwanese Education
 
  Recap: Delta Industrial Automation Shines "Sunnily" at SNEC 2009 PV Power Expo
   
  Recap: Delta Spanish Distributor Mecanica Moderna Attends "Hispack 2009"
 
     
 
         
 
Product Application
Application of Delta's PLC in Solar Tracker System
 

Deltaˇ¦s new DVP-ES2/EX2 series PLC is designed with GPS and SPA instructions (commands) which work with GPS sensor to adjust the solar panel to the best reception. DVP-ES2/EX2 is easy to install and achieves the biggest solar energy receiving efficiency...

 


 
  Application of Delta's PLC in Pad Printing Machine
  Application of Delta's VFD-VE Series AC Motor Drive in Tension Control
       
     
   
 
Terms and Conditions of E-paper