Spotlight 2011
Thinking ahead for our customers-Delta IABU Solutions
Delta Motion System Product Division Director-Dr. David Tsai

In 2010, the industrial automation industry grew rapidly due to high global demand for servo systems, human machine interfaces, and industrial automation products...

 
   
Hot Topics
Come Visit Delta Industrial Automation at Hannover Messe 2011!
 
Don・t miss Delta Industrial Automation・s display at :Hannover Messe 2011;, the world's leading tradeshow for automation technology, from 4 to 8 April 2011! You can find our booth A49 in Hall 11, and learn about our latest product developments...
 
   
Event Review: Best Solutions for All-Delta Industrial Automation at TIMTOS 2011
The Delta Industrial Automation Business Unit (IABU) attended TIMTOS 2011 from March 1 - 6, exhibiting Delta industrial automation products for machine tool applications, including AC motor drives, AC servo motors & drives, PLCs, digital controllers...
 
   
Delta IED Integrated Elevator Drives Set to Revolutionize China's Elevator Industry!
With the ongoing development of the world・s largest markets such as China and India, the demand for elevator control systems that offer good quality, high efficiency and energy-savings continues to increase...
 
 
 
   
 
         
 
Product Applications

 

A sheet extrusion machine turns resin into flat sheets or plates of different thicknesses. The plastic material is then wound into rolls or cut flat into desired lengths. Delta・s industrial automation products are used in the cutting process. Our PLC features a built-in high speed counter which can read open-collector type encoder signals. When
these signals pass to the PLC...

 
 
 
 
     
 
  If you want to receive/stop receiving Delta Automation e-News, please enter your e-mail address in the above column and click on  
 
     
 
 
 
     

 
 
  What is the data array function in the ASDA-A2 series AC servo drive? How can I use it?
  What should I pay attention to when using the Z phase signal for the Z axis of the DVP20PMOOM (Delta's professional motion controller)?
       
     
   
 
Terms and Conditions of E-paper